Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-40-75PF-B-45 - Flatfoot Cup
CPI-40-75PF-B-45 - Flatfoot Cup
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3
Weight (oz)
1.2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
1.56 x 2.95 in
Holding Capacity - Horizontal Dry (lbf)
15
Holding Capacity - Horizontal Wet (lbf)
5
Holding Capacity - Vertical Lift (lbf)
18
Durometer
45 (Red)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-40-75PF-C-45 - CUP 153FF 45 DURO C-MOUNT
Add to quote
Explore
Vacuum Cups
CPI-40-75PF-B-30 - Cup 153FF 30 Duro W/502-3819 Ins
Add to quote
Explore