Destaco Logo

VACUUM CUPS

CPI-40AC-B-45 : Round Bellows Vacuum Cups

CPI-40AC-B-45Round Bellows Vacuum Cups, 4In. B-Mt Red

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)3.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.00 in
  • Diameter (in)4.03
  • Holding Capacity - Horizontal Dry (lbf)33
  • Holding Capacity - Horizontal Wet (lbf)8
  • Holding Capacity - Vertical Lift (lbf)89
  • Durometer45 (Red)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeBellows Cup