Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-40AC-C-45 - Cup Bel 4In. C-Mt Red
CPI-40AC-C-45 - Cup Bel 4In. C-Mt Red
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
3.2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
4.00 in
Diameter (in)
4.03
Holding Capacity - Horizontal Dry (lbf)
33
Holding Capacity - Horizontal Wet (lbf)
8
Holding Capacity - Vertical Lift (lbf)
89
Durometer
45 (Red)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-40AC-B-45 - Cup Bel 4In. B-Mt Red
Add to quote
Explore
Vacuum Cups
CPI-50BT-C-45 - Bellows Cup
Add to quote
Explore