Destaco Logo

VACUUM CUPS

CPI-40DC-B-60 - Destacker Stress Relieving Vacuum Cups

CPI-40DC-B-60Destacker Stress Relieving Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)4.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.00 in
  • Diameter (in)4.16
  • Holding Capacity - Vertical Lift (lbf)139
  • Durometer60 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeDestack Cup
  • Spindle Included?No