
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)8.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size5.00 in
- Diameter (in)5
- Holding Capacity - Horizontal Dry (lbf)53
- Holding Capacity - Horizontal Wet (lbf)15
- Holding Capacity - Vertical Lift (lbf)138
- Durometer60 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeBellows Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-50AC-C-60 - Cup Bel 5In. C-Mt Blk
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075040908%2FRound%2BBelcup%2BCup%2BStyle%2BFamily%2B-%2B1118.jpg%2Frename%2FRound%2BBelcup%2BCup%2BStyle%2BFamily%2B-%2B1118.png&w=3840&q=75)