VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)1.2
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size1.97 in
- Diameter (in)2.26
- Holding Capacity - Horizontal Dry (lbf)8.5
- Holding Capacity - Horizontal Wet (lbf)4.5
- Holding Capacity - Vertical Lift (lbf)26
- Durometer60 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeBellows Cup
- Spindle Included?No