
VACUUM CUPS

Unit View
Dimensions / Applications
- Weight (oz)5.6
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size5.00 in
- Diameter (in)5
- Holding Capacity - Horizontal Dry (lbf)70
- Holding Capacity - Horizontal Wet (lbf)55
- Holding Capacity - Vertical Lift (lbf)165
- Durometer30 (Blue)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-30FF-B-45 - Cup FF 3In. B-Mt Red
