Destaco Logo

VACUUM CUPS

CPI-50PF-B-45 - Round Flatfoot Vacuum Cups

CPI-50PF-B-45Round Flatfoot Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.4
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2
  • Holding Capacity - Vertical Lift (lbf)20
  • Durometer45 (Red)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup