Destaco Logo

VACUUM CUPS

CPI-60-125PF-B-30 - Oval Flatfoot Cups

CPI-60-125PF-B-30Oval Flatfoot Vacuum Cup (30 Shore), Including Insert M10-G3/8

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)5
  • Weight (oz)5.2
  • Width (in)2.5
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.36 x 4.92 in
  • Holding Capacity - Horizontal Dry (lbf)45
  • Holding Capacity - Horizontal Wet (lbf)7
  • Holding Capacity - Vertical Lift (lbf)55
  • Durometer30 (Blue)
  • ShapeOval
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlatfoot Cup