Destaco Logo

VACUUM CUPS

CPI-6023MFF-B-HT : Oval, flatfoot vacuum cups for high temperatures, hot form stamping

CPI-6023MFF-B-HTOval, flatfoot vacuum cups for high temperatures, hot form stamping

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)2.52
  • Weight (oz)1.57
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.36 x 0.91 in
  • Holding Capacity - Horizontal Dry (lbf)8.3
  • Holding Capacity - Horizontal Wet (lbf)7.4
  • Holding Capacity - Vertical Lift (lbf)12.8
  • DurometerHT (Black)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHT2
  • Product TypeHot Forming Flat
  • Spindle Included?No