Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-60MFF-B-HT - 60mm Flat Foot Cup - 3/8 G - High Temperature
CPI-60MFF-B-HT - 60mm Flat Foot Cup - 3/8 G - High Temperature
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.95
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Technical Details
Cup Size
2.36 in
Diameter (in)
2.64
Holding Capacity - Horizontal Dry (lbf)
23.6
Holding Capacity - Horizontal Wet (lbf)
19.1
Holding Capacity - Vertical Lift (lbf)
33.7
Durometer
HT (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
HT2
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-50PF-B-60 - Flatfoot Cup; Black 60DurMetric
Add to quote
Explore
Vacuum Cups
CPI-40FF-C-60 - VACUUM CUP FLAT FOOT W/C MOUNT
Add to quote
Explore