Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-75DM-B-45 - 75mm
CPI-75DM-B-45 - 75mm
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
2.95 in
Diameter (in)
3
Holding Capacity - Horizontal Dry (lbf)
14
Holding Capacity - Horizontal Wet (lbf)
6
Holding Capacity - Vertical Lift (lbf)
20
Durometer
45 (Red)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Deepdish Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-75DM-B-30 - Deepdish Cup
Add to quote
Explore
Vacuum Cups
CPI-25-125DM-B-45 - Deepdish Cup
Add to quote
Explore