Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-75PF-B-30 - Flatfoot Cup
CPI-75PF-B-30 - Flatfoot Cup
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
2
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
2.95 in
Diameter (in)
3
Holding Capacity - Vertical Lift (lbf)
60
Durometer
30 (Blue)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-153FF-B-60 - Cup FF 1.5In. X 3In. B-Mt Blk
Add to quote
Explore
Vacuum Cups
CPI-63-125PF-B-30 - CUP FLATFOOT METRIC 30 DUR
Add to quote
Explore