Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
CPI-8040MFF-B-HT - 80mm X 40mm Oval Flat Foot Cup - 3/8 G - High Temperature
CPI-8040MFF-B-HT - 80mm X 40mm Oval Flat Foot Cup - 3/8 G - High Temperature
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.35
Weight (oz)
2.3
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Application
HANDLING
Technical Details
Cup Size
3.15 x 1.57 in
Holding Capacity - Horizontal Dry (lbf)
24.7
Holding Capacity - Horizontal Wet (lbf)
22.5
Holding Capacity - Vertical Lift (lbf)
31.5
Durometer
HT (Black)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
HT2
Product Type
Hot Forming Flat
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
CPI-50MFF-B-HT - High Temp Suction Cup
Add to quote
Explore
Vacuum Cups
CPI-6023MFF-B-HT - Hot Forming Flat
Add to quote
Explore