Destaco Logo

VACUUM CUPS

CPI-TPLP50373 - Magnets (3.0In With .03In Urethane Pad And Label)

CPI-TPLP50373Magnet 3.0In With .03In Urethane Pad And Label

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)13
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.00 in
  • Diameter (in)3
  • Holding Capacity - Vertical Lift (lbf)64.0
  • Operating Pressure (PSI)35
  • Durometer50 (low skid)
  • Port3/8" NPT Compressed Air Port
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeMag-Lift Magnet