Destaco Logo

VACUUM CUPS

Default Image

VC-100FF-P38-PU55VACUUM CUP, ROUND, FLAT, 100mm , 3/8G PLASTIC, RED, Polyurethane

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)6.06
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.94 in
  • Diameter (in)3.94
  • Holding Capacity - Horizontal Dry (lbf)109
  • Holding Capacity - Horizontal Wet (lbf)46
  • Holding Capacity - Vertical Lift (lbf)110
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Flatfoot Cup
  • Spindle Included?No