Destaco Logo

VACUUM CUPS

VC-110DD-G38-PU60 - Cup, Round, Deepdish, 110mm, 3/8G, Red Pu60

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)3.6
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.33 in
  • Diameter (in)4.4291338582677
  • Holding Capacity - Horizontal Dry (lbf)129
  • Holding Capacity - Horizontal Wet (lbf)80.5
  • Holding Capacity - Vertical Lift (lbf)97.4
  • Durometer60 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeDeepdish Round Cup
  • Spindle Included?No