Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-110DD-U38-PU60 - Cup, Round, Deepdish, 110mm, 3/8NPT, Red Pu60
VC-110DD-U38-PU60 - Cup, Round, Deepdish, 110mm, 3/8NPT, Red Pu60
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
3.6
Product Application
HANDLING
Technical Details
Cup Size
4.33 in
Diameter (in)
4.4291338582677
Holding Capacity - Horizontal Dry (lbf)
129
Holding Capacity - Horizontal Wet (lbf)
80.5
Holding Capacity - Vertical Lift (lbf)
97.4
Durometer
60 (Red Transparent)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Polyurethane
Product Type
Deepdish Round Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-110DD-G38-PU60 - Cup, Round, Deepdish, 110mm, 3/8G, Red Pu60
Add to quote
Explore
Vacuum Cups
VC-90DD-U38-PU60 - Cup, Round, Deepdish, 90mm, 3/8NPT, Red Pu60
Add to quote
Explore