Destaco Logo

VACUUM CUPS

Default Image

VC-125FF-U38-PU55Vacuum Cup, Round, Flat, 125mm, 3/8NPT, Red, Polyurethane

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)9.88
  • Product ApplicationHANDLING

Technical Details

  • Cup Size4.92 in
  • Diameter (in)4.92
  • Holding Capacity - Horizontal Dry (lbf)135
  • Holding Capacity - Horizontal Wet (lbf)53
  • Holding Capacity - Vertical Lift (lbf)146
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Flatfoot Cup