Destaco Logo

VACUUM CUPS

Default Image

VC-20-80FF-P38-PU55Accelerate Polyurethane Flatfoot Vacuum Cup, Oval, 20X80mm, 3/8G Plastic, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)3.31
  • Weight (oz)0.85
  • Width (in)0.94
  • Product ApplicationHANDLING

Technical Details

  • Cup Size.78 x 3.15 in
  • Holding Capacity - Horizontal Dry (lbf)25
  • Holding Capacity - Horizontal Wet (lbf)11
  • Holding Capacity - Vertical Lift (lbf)25
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Flatfoot Cup
  • Spindle Included?No