Destaco Logo

VACUUM CUPS

Default Image

VC-30-90FF-C-PU55Accelerate Polyurethane Flatfoot Vacuum Cup, Oval, 30X90mm, 1.25 Square, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)3.66
  • Weight (oz)1.05
  • Width (in)1.3
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.18 x 3.54 in
  • Holding Capacity - Horizontal Dry (lbf)36
  • Holding Capacity - Horizontal Wet (lbf)17
  • Holding Capacity - Vertical Lift (lbf)35
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Flatfoot Cup
  • Spindle Included?No