Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-35-90TC-S38-PU55 - CUP, OVAL, BELLOWS, 35x90, 3/8S, RED PU55
VC-35-90TC-S38-PU55 - CUP, OVAL, BELLOWS, 35x90, 3/8S, RED PU55
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.13
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
Oval Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-35-90TC-G38-PU55 - Cup, Oval, Bellows, 35X90, 3/8G, Red PU55
Add to quote
Explore
Vacuum Cups
VC-65-170TC-U38-PU55 - Cup, Oval, Bellows, 65X170mm, 3/8NPT, Red PU55
Add to quote
Explore