Destaco Logo

VACUUM CUPS

VC-40TC-C-PU55 : Accelerate Polyurethane Bellows Vacuum Cup

VC-40TC-C-PU55Cup, Round, Bellows, 40mm , 1.25 Square, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.2
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.57 in
  • Diameter (in)1.77
  • Holding Capacity - Horizontal Dry (lbf)13
  • Holding Capacity - Horizontal Wet (lbf)10
  • Holding Capacity - Vertical Lift (lbf)18
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Bellows Cup
  • Spindle Included?No