Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-50FF-P38-PU55 - Cup, Round, Flat, 50mm, 3/8G Plastic, Red PU55
VC-50FF-P38-PU55 - Cup, Round, Flat, 50mm, 3/8G Plastic, Red PU55
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
2.36
Product Application
HANDLING
Technical Details
Cup Size
1.97 in
Diameter (in)
1.97
Holding Capacity - Horizontal Dry (lbf)
23
Holding Capacity - Horizontal Wet (lbf)
16
Holding Capacity - Vertical Lift (lbf)
24
Durometer
55 (Red Transparent)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Polyurethane
Product Type
Round Flatfoot Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-50FF-U38-PU55 - Cup, Round, Flat, 50mm, 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-35FF-P38-PU55 - Cup, Round, Flat, 35mm, 3/8G Plastic, Red PU55
Add to quote
Explore