Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)2.36
- Product ApplicationHANDLING
Technical Details
- Cup Size1.97 in
- Diameter (in)1.97
- Holding Capacity - Horizontal Dry (lbf)23
- Holding Capacity - Horizontal Wet (lbf)16
- Holding Capacity - Vertical Lift (lbf)24
- Durometer55 (Red Transparent)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialPolyurethane
- Product TypeRound Flatfoot Cup
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FRound%2BFlatfoot%2BStyle%2BCup%2BFamily%2B1.tif%2Frename%2FRound%2BFlatfoot%2BStyle%2BCup%2BFamily%2B1.png&w=3840&q=75)