Destaco Logo

VACUUM CUPS

VC-65-170TC-C-PU55 : Accelerate Polyurethane Bellows Vacuum Cup

VC-65-170TC-C-PU55Accelerate Polyurethane Bellows Vacuum Cup, Oval, 65X170mm, 1.25 Square, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Length (in)7.36
  • Weight (oz)10.93
  • Width (in)3.23
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.56 x 6.69 in
  • Holding Capacity - Horizontal Dry (lbf)139
  • Holding Capacity - Horizontal Wet (lbf)149
  • Holding Capacity - Vertical Lift (lbf)128
  • Durometer55 (Red Transparent)
  • ShapeOval
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeOval Bellows Cup
  • Spindle Included?No