Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-65-170TC-G38-PU55 - Cup, Oval, Bellows, 65X170mm, 3/8G, Red PU55
VC-65-170TC-G38-PU55 - Cup, Oval, Bellows, 65X170mm, 3/8G, Red PU55
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.36
Weight (oz)
10.93
Product Application
HANDLING
Technical Details
Cup Size
2.56 x 6.69 in
Holding Capacity - Horizontal Dry (lbf)
139
Holding Capacity - Horizontal Wet (lbf)
149
Holding Capacity - Vertical Lift (lbf)
128
Durometer
55 (Red Transparent)
Shape
Oval
Supplied?
No
Product Information
Brand
DESTACO
Material
Polyurethane
Product Type
Oval Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-35-90TC-U38-PU55 - Cup, Oval, Bellows, 35X90, 3/8NPT, Red PU55
Add to quote
Explore
Vacuum Cups
VC-65-170TC-U38-PU55 - Cup, Oval, Bellows, 65X170mm, 3/8NPT, Red PU55
Add to quote
Explore