Destaco Logo

VACUUM CUPS

Default Image

VC-75FF-P38-PU55 - Cup, Round, Flat, 75mm , 3/8G Plastic, Red PU55

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)3.21
  • Product ApplicationHANDLING

Technical Details

  • Cup Size2.95 in
  • Diameter (in)2.95
  • Holding Capacity - Horizontal Dry (lbf)47
  • Holding Capacity - Horizontal Wet (lbf)31
  • Holding Capacity - Vertical Lift (lbf)53
  • Durometer55 (Red Transparent)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialPolyurethane
  • Product TypeRound Flatfoot Cup
  • Spindle Included?No