Destaco Logo

VACUUM CUPS

VC-B15V-10M : Micro Series Round Bellows Vacuum Cups

VC-B15V-10M15mm Diameter, Viton Bellows Cup - 10/32 (M5) Male

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.12

Technical Details

  • Cup Size0.59 in
  • Diameter (in)0.63
  • Holding Capacity - Vertical Lift (lbf)1.25
  • DurometerA50 (Gray)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialViton
  • Product TypeMicro-Bellows Cup