Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-B20S-18F - 20mm Dia Silicone Bellows Cup - 1/8 NPT Female
VC-B20S-18F - 20mm Dia Silicone Bellows Cup - 1/8 NPT Female
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.2
Product Application
HANDLING
Technical Details
Cup Size
0.79 in
Diameter (in)
0.88
Holding Capacity - Vertical Lift (lbf)
2.25
Durometer
A50 (Orange)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Silicone
Product Type
Micro-Bellows Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-B20S-10M - 20mm Dia Silicone Bellows Cup - 10/32 (M5) Male
Add to quote
Explore
Vacuum Cups
VC-B20S-18M - 20mm Dia Silicone Bellows Cup - 1/8 NPT Male
Add to quote
Explore