Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
0.37
Weight (oz)
0.37
Product Application
HANDLING
Technical Details
Cup Size
1.18 in
Diameter (in)
1.34
Holding Capacity - Vertical Lift (lbf)
4.88
Durometer
A50 (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Micro-Bellows Cup
Spindle Included?
No
Used With Model/Series
Microtooling I|H Structure
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-B30S-18M - 30mm DIA Silicone Flat Cup - 1/8 NPT Male
Add to quote
Explore
Vacuum Cups
VC-B15N-18F - 15mm Dia Nitrile Bellows Cup - 1/8 NPT Female
Add to quote
Explore