Destaco Logo

VACUUM CUPS

VC-B30S-18M : Micro Series Round Bellows Vacuum Cups

VC-B30S-18M30mm Diameter, Silicone Flat Cup - 1/8 NPT Male

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.37
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.34
  • Holding Capacity - Vertical Lift (lbf)4.88
  • DurometerA50 (Orange)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Bellows Cup