
Unit View
Dimensions / Applications
- Weight (lb)0.98
- Weight (oz)0.98
Technical Details
- Cup Size1.97 in
- Diameter (in)2.08
- Holding Capacity - Vertical Lift (lbf)14.6
- DurometerA50 (Black)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeMicro-Bellows Cup
- Spindle Included?No
- Used With Model/SeriesMicrotooling H Structure
