Destaco Logo

VACUUM CUPS

VC-BM30S-18F : Micro Series Round Multi-Bellows Vacuum Cups

VC-BM30S-18F30mm Dia Silicone Multi-Bellows Cup - 1/8 NPT Female. Best used on dry, angled, curved, bumpy surfaces

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.33

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.18
  • Holding Capacity - Vertical Lift (lbf)3.63
  • DurometerA50 (Orange)
  • ShapeRound
  • Spindle Included?No
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Multi Bellows Cup