Destaco Logo

VACUUM CUPS

VC-BM50N-18F : Micro Series Round Multi-Bellows Vacuum Cups

VC-BM50N-18FMulti-Bellows Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)1.05
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)1.97
  • Holding Capacity - Vertical Lift (lbf)9.63
  • DurometerA50 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeMicro-Multi Bellows Cup
  • Spindle Included?No