
VACUUM CUPS

Visit Product Series:
Vacuum Products Vacuum CupsUnit View
Dimensions / Applications
- Weight (oz)1.05
Technical Details
- Cup Size1.97 in
- Diameter (in)1.97
- Holding Capacity - Vertical Lift (lbf)9.63
- DurometerA50 (Gray)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialViton
- Product TypeMicro Multi-Bellows Cups
- Spindle Included?No