Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-F20N-10M - Vacuum Cup
VC-F20N-10M - Vacuum Cup
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.25
Product Application
HANDLING
Technical Details
Cup Size
0.79 in
Diameter (in)
0.87
Holding Capacity - Vertical Lift (lbf)
3.25
Durometer
A50 (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Vacuum Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-F20S-18M - 20mm Dia Silicone Flat Cup - 1/8 NPT Male
Add to quote
Explore
Vacuum Cups
VC-F40V-18M - 40mm Dia Viton Flat Cup - 1/8 NPT Male
Add to quote
Explore