Destaco Logo

VACUUM CUPS

Default Image

VC-F20N-18MMicro Series Round Flat Vacuum Cups

Visit Product Series:

Vacuum Products Vacuum CupsAuto-Release Vacuum Generator

Unit View

Dimensions / Applications

  • Weight (lb)0.27
  • Weight (oz)0.25
  • Product ApplicationHANDLING

Technical Details

  • Cup Size0.79 in
  • Diameter (in)0.87
  • Holding Capacity - Vertical Lift (lbf)3.25
  • DurometerA50 (Black)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeFlat Cup
  • Spindle Included?No
  • Used With Model/SeriesCPI-VSA-ARVS-5-U18