Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-F30N-18F - Micro Series Round Bellows Vacuum Cups
VC-F30N-18F - Micro Series Round Bellows Vacuum Cups
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.2
Technical Details
Cup Size
1.18 in
Diameter (in)
1.26
Holding Capacity - Vertical Lift (lbf)
5.63
Durometer
A50 (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Micro-Flat Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
ARV Vacuum Grippers
VC-F30N-18M - Micro Flat Cup
Add to quote
Explore
ARV Vacuum Grippers
VC-F50N-18M - Flat Cup
Add to quote
Explore