Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
VACUUM CUPS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Vacuum Products
Vacuum Products Vacuum Cups
VC-F50N-18F - 50mm Dia Nitrile Flat Cup - 1/8 NPT Female
VC-F50N-18F - 50mm Dia Nitrile Flat Cup - 1/8 NPT Female
Email product details
Visit Product Series:
Vacuum Products Vacuum Cups
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (oz)
0.63
Technical Details
Cup Size
1.97 in
Diameter (in)
2.08
Holding Capacity - Vertical Lift (lbf)
16.6
Durometer
A50 (Black)
Shape
Round
Supplied?
No
Product Information
Brand
DESTACO
Material
Nitrile
Product Type
Flat Cup
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Vacuum Cups
VC-F20N-18F - 20mm Dia Nitrile Flat Cup - 1/8 NPT Female
Add to quote
Explore
Vacuum Cups
VC-F50S-18M - 50mm Dia Silicone Flat Cup - 1/8 NPT Male
Add to quote
Explore