
PLUNGER ACCESSORIES FOR VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS

Visit Product Series:
Variable Stroke Straight Line Action-AccessoriesUnit View
Dimensions / Applications
- Height (in)3.94
- Length (in)0.47
- Weight (lb)0.4
- Width (in)0.47
- Product ApplicationCLAMPING
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Accessory TypePlunger
- BrandDESTACO
- Product TypePlunger
- Series Used OnFO|FL|G
- Used With Model/SeriesFO-120,FL-120,G-120