Destaco Logo

PLUNGER ACCESSORIES FOR VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS

K612 : Swivel Thrust Pad - Clamp Accessories

K612Swivel Thrust Pad: M6 Thread

Visit Product Series:

Variable Stroke Straight Line Action-Accessories

Unit View

Dimensions / Applications

  • Height (in)12.50
  • Length (in)18.50
  • Weight (lb)0.72091074
  • Width (in)12.50
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessory TypeSwivel Thrust Pad
  • BrandDESTACO
  • Product TypeThrust Pad
  • Series Used OnFO|FL|G
  • Used With Model/SeriesFO-082-40|F0-120|FO-121-45|FO-122-45|FO-160|FO-161-60|FO-162-60|FL-120|FL-121-45|FL-122-45|FL-160|FL-161-60|FL-162-60|G-082-40|G-120|G-121-45|G-122-45