
VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH BLOCK STYLE BASE MOUNTING – F SERIES

Visit Product Series:
Variable Stroke Straight Line Action-F SeriesUnit View
Dimensions / Applications
- Height (in)68.00
- Length (in)142.00
- Weight (lb)3.3
- Width (in)68.00
- Product ApplicationCLAMPING
Technical Details
- Maximum Holding Capacity (lbf)4040
- Operating MethodTwo-Hand/Plunger-Hand Lever
- Supplied?No
Product Information
- Base Mounting StyleBlock
- BrandDESTACO
- Product TypeStraight-Line Action Clamp RAKO
- Spindle Included?No