
VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FRONT FLANGE MOUNTING - FL SERIES

Visit Product Series:
Variable Stroke Straight Line Action-FL SeriesUnit View
Dimensions / Applications
- Height (in)73.00
- Length (in)110.00
- Weight (lb)2.6
- Width (in)73.00
Technical Details
- Spindle Included?No
- Supplied?No
Product Information
- Base Mounting StyleFlange
- BrandDESTACO
- Handle ColorRed
- Product TypeStraight-Line Action Clamp RAKO