Destaco Logo

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FRONT FLANGE MOUNTING - FL SERIES

FL-161/60 - FL-161/60 FLANGE MOUNT PLUNGER CLAMP

FL-161/60Straight-Line Action Clamp RAKO

Visit Product Series:

Variable Stroke Straight Line Action-FL Series

Unit View

Dimensions / Applications

  • Height (in)73.00
  • Length (in)196.00
  • Weight (lb)3.2
  • Width (in)73.00

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Base Mounting StyleFlange
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp RAKO