Destaco Logo

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

FO-121/45 - Straight-Line Action Clamp RAKO

FO-121/45Foot Mount Plunger Clamp

Visit Product Series:

Variable Stroke Straight Line Action-FO Series

Unit View

Dimensions / Applications

  • Height (in)42.00
  • Length (in)83.00
  • Weight (lb)1.3
  • Width (in)68.00
  • Product ApplicationCLAMPING

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Base Mounting StyleFoot
  • BrandDESTACO
  • Product TypeStraight-Line Action Clamp RAKO