
VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

Visit Product Series:
Variable Stroke Straight Line Action-FO SeriesUnit View
Dimensions / Applications
- Height (in)58.00
- Length (in)110.00
- Weight (lb)3.5
- Width (in)90.00
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- AccessoriesK1222|K508|K612|K816
- Base Mounting StyleFoot
- BrandDESTACO
- Product TypeStraight-Line Action Clamp RAKO
- Spindle Included?No