Destaco Logo

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

FO-162/60 - RAKO CLAMP * NON STOCK ITEM *

FO-162/60Foot Mounted Variable Stroke Plunge Clamp

Visit Product Series:

Variable Stroke Straight Line Action-FO Series

Unit View

Dimensions / Applications

  • Height (in)58.00
  • Length (in)196.00
  • Weight (lb)3.2
  • Width (in)90.00

Technical Details

  • Spindle Included?No
  • Supplied?No

Product Information

  • Base Mounting StyleFoot
  • BrandDESTACO
  • Handle ColorRed
  • Product TypeStraight-Line Action Clamp RAKO