VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH FLANGE BASE FOOT MOUNTING – FO SERIES

Visit Product Series:
Variable Stroke Straight Line Action-FO SeriesUnit View
Dimensions / Applications
- Height (in)71.00
- Length (in)133.00
- Weight (lb)7.5
- Width (in)115.00
- Product ApplicationCLAMPING
Technical Details
- Clamping Range (in)73.75
- Maximum Holding Capacity (lbf)4045
- Plunger Height (in)1.38
- Operating MethodTwo-Hand/Plunger-Hand Lever
- Supplied?No
Product Information
- Base Mounting StyleFoot
- BrandDESTACO
- Product TypeStraight-Line Action Clamp RAKO
- Spindle Included?No