Destaco Logo

VARIABLE STROKE, STRAIGHT LINE MANUAL CLAMPS WITH THROUGH HOLE MOUNTING – G SERIES

Default Image

G-082-40Variable Stroke, Straight Line Action Clamp, Rako

Visit Product Series:

Variable Stroke Straight Line Action-G Series

Unit View

Dimensions / Applications

  • Height (in)35.00
  • Length (in)128.00
  • Weight (lb)0.66
  • Width (in)35.00
  • Product ApplicationCLAMPING

Technical Details

  • Clamping Range (in)73.75
  • Maximum Holding Capacity (lbf)335
  • Plunger Travel (in)1.57
  • Operating MethodOne-Hand/Hand Wheel
  • Supplied?No

Product Information

  • AccessoriesK1222|K508|K612|K816
  • Base Mounting StyleThrough Hole
  • BrandDESTACO
  • Product TypeStraight-Line Action Clamp RAKO
  • Spindle Included?No